??
CAD model selection
HELP_VARIABLE
Part Number
120EG04229R
Series
120 Series
Fastening Type
Fastening Size
Wheel Type
Wheel Diameter
Inch
Tread Width
2 Inch
Wheel Face
Crowned tread
Wheel Color
Blue Tread on Grey Polypropylene Core
Temperature Range
-40°F to +180°F
Hardness
95 Shore A
Bearing Type
Brake Type
Swivel Lock
Capacity
600 lbs
Rig Options
Mount Height
5 5/8 Inch
Swivel Lead
0 Inch
Swivel Radius
0 Inch
Download CAD models
Previews
3D
Dimension
The preview does not represent the part configuration anymore.You have to generate a new preview.